??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-C/P-f.Hood-DL-seal-grey-w.cord
Bill of material
HARTING 09200035441
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200035441
DESCSHORT
Short Description
Protection cover, for hoods, Thermoplastic, With fixing cord, With seal, Size: 3 A, Single locking lever, Polyamide (PA)
DESCLONG
Long Description
Protection cover, for hoods, Thermoplastic, With fixing cord, With seal, Size: 3 A, Single locking lever, Polyamide (PA), Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
MANUTYPEDESC
Manufacturer Type Description
Han 3A-C/P-f.Hood-DL-seal-grey-w.cord
SUPPLIERALTNO
Alternative product number
09 20 003 5441
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB373
Type of interlock
Longitudinal strap
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
AAO057
Product type
Han 3A-C/P-f.Hood-DL-seal-grey-w.cord
AAO742
Brand
Han A®
AAS461
Size
3 A
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for hoods, Thermoplastic, With fixing cord, With seal, Size: 3 A, Single locking lever, Polyamide (PA), Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
AAW338
Manufacturer product designation
Protection cover, for hoods, Thermoplastic, With fixing cord, With seal, Size: 3 A, Single locking lever, Polyamide (PA)
BAA039
max. operating ambient temperature
125 °C
BAA351
color
RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polycarbonate (PC)
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink