??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-GG-11-black sticked sealing
Bill of material
HARTING 09200030426
MANUID
Product number of the Manufacturer
09200030426
PREVIEW
Preview
DESCSHORT
Short Description
Hood, With glued seal, Black, Size: 3 A, Single locking lever, Top entry, 1x Pg 11, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black)
DESCLONG
Long Description
Hood, With glued seal, Black, Size: 3 A, Single locking lever, Top entry, 1x Pg 11, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
MANUTYPEDESC
Manufacturer Type Description
Han 3A-GG-11-black sticked sealing
SUPPLIERALTNO
Alternative product number
09 20 003 0426
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Sleeve housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 3A-GG-11-black sticked sealing
AAO742
Brand
Han A®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han A®
AAS460
Size of connection thread
PG11
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
PG
AAU734
Manufacturer product description
Hood, With glued seal, Black, Size: 3 A, Single locking lever, Top entry, 1x Pg 11, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
AAW338
Manufacturer product designation
Hood, With glued seal, Black, Size: 3 A, Single locking lever, Top entry, 1x Pg 11, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black)
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink