??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-HBM/P-DL-black
Bill of material
HARTING 09200030327
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200030327
DESCSHORT
Short Description
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Polyamide (PA), Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black)
DESCLONG
Long Description
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Polyamide (PA), Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
MANUTYPEDESC
Manufacturer Type Description
Han 3A-HBM/P-DL-black
SUPPLIERALTNO
Alternative product number
09 20 003 0327
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 3A-HBM/P-DL-black
AAO742
Brand
Han A®
AAS459
Corrosion resistance
Han A®
AAS461
Size
3 A
AAU734
Manufacturer product description
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Polyamide (PA), Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
AAW338
Manufacturer product designation
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Polyamide (PA), Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black)
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No