??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
Han 48B-HBM-SL-CM
Bill of material
HARTING 09300480337
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300480337
DESCSHORT
Short Description
Bulkhead mounted housing, With metal cover, incl. flat seal, Size: 48 B, Low construction, Single locking lever, Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, With metal cover, incl. flat seal, Size: 48 B, Low construction, Single locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 48B-HBM-SL-CM
SUPPLIERALTNO
Alternative product number
09 30 048 0337
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
120
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 48B-HBM-SL-CM
AAO742
Brand
Han® B
AAS459
Corrosion resistance
Han® B
AAS461
Size
48 B
AAU734
Manufacturer product description
Bulkhead mounted housing, With metal cover, incl. flat seal, Size: 48 B, Low construction, Single locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, With metal cover, incl. flat seal, Size: 48 B, Low construction, Single locking lever, Stainless steel
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAD388
Flap cover present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAG410
UV-resistant
No