??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6B cover plastic/SL/HBM, HSM, HCC
Bill of material
HARTING 09300065405
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300065405
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 6 B, Single locking lever
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 6 B, Single locking lever, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 6B cover plastic/SL/HBM, HSM, HCC
SUPPLIERALTNO
Alternative product number
09 30 006 5405
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han 6B cover plastic/SL/HBM, HSM, HCC
AAO742
Brand
Han® B
AAS461
Size
6 B
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 6 B, Single locking lever, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 6 B, Single locking lever
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink