您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 19405060413
HARTING
Industrial connectors Han®
Hoods/Housings
Han® HPR Compact Hoods/housings for harsh outdoor environments
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{harting_qs/6/30/18586/18840.prj},{NB=19405060413},{MANUID=19405060413},{AAC820=-40},{AAC821=125},{AAP372=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{DESCSHORT=Hood, Size: 6 HPR, High construction, Screw locking, Stainless steel, Top entry, 1x M40},{DESCLONG=Hood, Size: 6 HPR, High construction, Screw locking, Stainless steel, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653},{MANUTYPEDESC=Han 6HPR-Compact-HTE-HC-SCL-M40},{SUPPLIERALTNO=19 40 506 0413},{MANUNAME=HARTING},{DELTIME=28},{AAB224=vertical, top},{AAB373=Screw},{AAB396=powder-coated},{AAB408=Sleeve housing}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6HPR-Compact-HTE-HC-SCL-M40
Bill of material
HARTING 19405060413
MANUID
Product number of the Manufacturer
19405060413
DESCSHORT
Short Description
Hood, Size: 6 HPR, High construction, Screw locking, Stainless steel, Top entry, 1x M40
DESCLONG
Long Description
Hood, Size: 6 HPR, High construction, Screw locking, Stainless steel, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 6HPR-Compact-HTE-HC-SCL-M40
SUPPLIERALTNO
Alternative product number
19 40 506 0413
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP6K9K acc. to ISO 20653
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
125
°C
AAM489
shackle position
Without
AAO057
Product type
Han 6HPR-Compact-HTE-HC-SCL-M40
AAO742
Brand
Han® HPR Compact
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® HPR Compact
AAS460
Size of connection thread
M40
AAS461
Size
6 HPR
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 6 HPR, High construction, Screw locking, Stainless steel, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
AAW338
Manufacturer product designation
Hood, Size: 6 HPR, High construction, Screw locking, Stainless steel, Top entry, 1x M40
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
DEEPLINK
Deeplink
Deeplink