??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han B Protect Cover Die Cast for Hood Co
Bill of material
HARTING 09300065427
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300065427
DESCSHORT
Short Description
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 6 B, Single locking lever, Degree of protection: IP65
DESCLONG
Long Description
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 6 B, Single locking lever, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han B Protect Cover Die Cast for Hood Co
SUPPLIERALTNO
Alternative product number
09 30 006 5427
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han B Protect Cover Die Cast for Hood Co
AAO742
Brand
Han® B
AAS461
Size
6 B
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 6 B, Single locking lever, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 6 B, Single locking lever, Degree of protection: IP65
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink