??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han B Protect Cover Die Cast for Hood PG
Bill of material
HARTING 09300065423
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300065423
DESCSHORT
Short Description
Protection cover, for hoods, With fixing cord, Size: 6 B, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
DESCLONG
Long Description
Protection cover, for hoods, With fixing cord, Size: 6 B, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han B Protect Cover Die Cast for Hood PG
SUPPLIERALTNO
Alternative product number
09 30 006 5423
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han B Protect Cover Die Cast for Hood PG
AAO742
Brand
Han® B
AAS461
Size
6 B
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for hoods, With fixing cord, Size: 6 B, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for hoods, With fixing cord, Size: 6 B, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink