??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han B Protect Cover Die Cast for Hoods P
Bill of material
HARTING 09300165422
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300165422
DESCSHORT
Short Description
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Polycarbonate (PC), Stainless steel, Material (seal): NBR
DESCLONG
Long Description
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han B Protect Cover Die Cast for Hoods P
SUPPLIERALTNO
Alternative product number
09 30 016 5422
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Transverse strap
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han B Protect Cover Die Cast for Hoods P
AAO742
Brand
Han® B
AAS461
Size
16 B
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Polycarbonate (PC), Stainless steel, Material (seal): NBR
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink