??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
Han Brid-RJ45 C-M RJ Industrial AWG26
Bill of material
HARTING 09120033013
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120033013
DESCSHORT
Short Description
Inserts, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 2, + RJ45
DESCLONG
Long Description
Inserts, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 2, + RJ45, Conductor cross-section: 0.12 mm² Stranded
MANUTYPEDESC
Manufacturer Type Description
Han Brid-RJ45 C-M RJ Industrial AWG26
SUPPLIERALTNO
Alternative product number
09 12 003 3013
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
353
AAB499
Rated surge voltage
0.8 kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
0.12 mm²
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
10 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han Brid-RJ45 C-M RJ Industrial AWG26
AAO742
Brand
Han-Brid®
AAP798
Application standards
IEC 61984
AAS461
Size
3 A
AAS465
Insertion cycles, min.
500
AAT080
Pole number
2
AAU734
Manufacturer product description
Inserts, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 2, + RJ45, Conductor cross-section: 0.12 mm² Stranded
AAW338
Manufacturer product designation
Inserts, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 2, + RJ45
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
0.12 mm²
BAH005
rated voltage
24 V
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink