??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Compact-gs-M25-SW-Metal
Bill of material
HARTING 19127080511
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19127080511
DESCSHORT
Short Description
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®
DESCLONG
Long Description
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han Compact-gs-M25-SW-Metal
SUPPLIERALTNO
Alternative product number
19 12 708 0511
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAB737
screwed cable gland present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han Compact-gs-M25-SW-Metal
AAO742
Brand
Han-Compact®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han-Compact®
AAS460
Size of connection thread
M25
AAS461
Size
Han-Compact®
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65
AAW338
Manufacturer product designation
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No