您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 19120080511
HARTING
Industrial connectors Han®
Hoods/Housings
Han-Compact® Compact hood/housing
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/6/30/348/12922.prj},{NB=19120080511},{MANUID=19120080511},{AAC820=-40},{AAC821=125},{AAP372=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{PREVIEW=../../../_pool_/b7/e4/19_12_008_0511_rgb01.tif__web.png},{DESCSHORT=Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®},{DESCLONG=Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65},{MANUTYPEDESC=Han-Compact-HSE-M25-black},{SUPPLIERALTNO=19 12 008 0511}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Compact-HSE-M25-black
Bill of material
HARTING 19120080511
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19120080511
DESCSHORT
Short Description
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®
DESCLONG
Long Description
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han-Compact-HSE-M25-black
SUPPLIERALTNO
Alternative product number
19 12 008 0511
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Chromalized
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
Chromated
AAB737
screwed cable gland present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
125
°C
AAM489
shackle position
Subsection
AAO057
Product type
Han-Compact-HSE-M25-black
AAO742
Brand
Han-Compact®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han-Compact®
AAS460
Size of connection thread
M25
AAS461
Size
Han-Compact®
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65
AAW338
Manufacturer product designation
Hood, for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No