??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Han D M Crimpkontakt 1,0 mm² GT/SMC
Bill of material
HARTING 09150006302
MANUID
Product number of the Manufacturer
09150006302
DESCSHORT
Short Description
Crimp contact, Operating current: ≤10 A, Male, Copper alloy, Han®-GoldTec, Conductor cross-section: 1 mm², AWG 18
DESCLONG
Long Description
Crimp contact, Operating current: ≤10 A, Male, Copper alloy, Han®-GoldTec, Conductor cross-section: 1 mm², AWG 18
MANUTYPEDESC
Manufacturer Type Description
Han D M Crimpkontakt 1,0 mm² GT/SMC
SUPPLIERALTNO
Alternative product number
09 15 000 6302
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
8 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
1 mm²
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han D M Crimpkontakt 1,0 mm² GT/SMC, Han D®
AAO742
Brand
Han D®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤10 A, Male, Copper alloy, Han®-GoldTec, Conductor cross-section: 1 mm², AWG 18
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤10 A, Male, Copper alloy, Han®-GoldTec, Conductor cross-section: 1 mm², AWG 18, Han D M Crimpkontakt 1,0 mm² GT/SMC
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink