??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E M Relay Contact Ag 2.5 mm²
Bill of material
HARTING 09330006111
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330006111
DESCSHORT
Short Description
Crimp contact, Relay contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 2.5 mm², AWG 14
DESCLONG
Long Description
Crimp contact, Relay contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 2.5 mm², AWG 14
MANUTYPEDESC
Manufacturer Type Description
Han E M Relay Contact Ag 2.5 mm²
SUPPLIERALTNO
Alternative product number
09 33 000 6111
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
2.5 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han E M Relay Contact Ag 2.5 mm², Han E®
AAO742
Brand
Han E®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Relay contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 2.5 mm², AWG 14
AAW338
Manufacturer product designation
Crimp contact, Relay contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Conductor cross-section: 2.5 mm², AWG 14, Han E M Relay Contact Ag 2.5 mm²
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink