??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 10B-HBM-for DL-with cover
Bill of material
HARTING 19430100322
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19430100322
DESCSHORT
Short Description
Bulkhead mounted housing, With thermo-plastic cover, Size: 10 B, Double locking lever (on the hood)
DESCLONG
Long Description
Bulkhead mounted housing, With thermo-plastic cover, Size: 10 B, Double locking lever (on the hood), Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66
MANUTYPEDESC
Manufacturer Type Description
Han-Eco 10B-HBM-for DL-with cover
SUPPLIERALTNO
Alternative product number
19 43 010 0322
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Transverse strap
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
top section
AAO057
Product type
Han-Eco 10B-HBM-for DL-with cover
AAO742
Brand
Han-Eco®
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Eco®
AAS461
Size
10 B
AAU734
Manufacturer product description
Bulkhead mounted housing, With thermo-plastic cover, Size: 10 B, Double locking lever (on the hood), Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66
AAW338
Manufacturer product designation
Bulkhead mounted housing, With thermo-plastic cover, Size: 10 B, Double locking lever (on the hood)
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Fibre-glass reinforced
BAD388
Flap cover present
Yes
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink