??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 16A-HSM1-M20
Bill of material
HARTING 19460160250
MANUID
Product number of the Manufacturer
19460160250
DESCSHORT
Short Description
Surface mounted housing, Size: 16 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M20
DESCLONG
Long Description
Surface mounted housing, Size: 16 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M20, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han-Eco 16A-HSM1-M20
SUPPLIERALTNO
Alternative product number
19 46 016 0250
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Socket housing
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-Eco 16A-HSM1-M20
AAO742
Brand
Han-Eco®
AAP372
number of cable inlets
1
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Eco®
AAS460
Size of connection thread
M20
AAS461
Size
16 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, Size: 16 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M20, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
AAW338
Manufacturer product designation
Surface mounted housing, Size: 16 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x M20
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Fibre-glass reinforced
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No