??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 24B-HTE-for SL-M32-glanded
Bill of material
HARTING 19431240447
MANUID
Product number of the Manufacturer
19431240447
DESCSHORT
Short Description
Hood, With integrated cable gland, Size: 24 B, Single locking lever, Top entry, 1x M32
DESCLONG
Long Description
Hood, With integrated cable gland, Size: 24 B, Single locking lever, Top entry, 1x M32, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
MANUTYPEDESC
Manufacturer Type Description
Han-Eco 24B-HTE-for SL-M32-glanded
SUPPLIERALTNO
Alternative product number
19 43 124 0447
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Sleeve housing
AAB737
screwed cable gland present
Yes
AAC108
Degree of protection (IP), mounted
IP66
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-Eco 24B-HTE-for SL-M32-glanded
AAO742
Brand
Han-Eco®
AAP372
number of cable inlets
1
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Eco®
AAS460
Size of connection thread
M32
AAS461
Size
24 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, With integrated cable gland, Size: 24 B, Single locking lever, Top entry, 1x M32, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
AAW338
Manufacturer product designation
Hood, With integrated cable gland, Size: 24 B, Single locking lever, Top entry, 1x M32
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Fibre-glass reinforced
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No