??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han K 3/2 Pos. Female Insert Screw Term.
Bill of material
HARTING 09380052702
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09380052702
DESCSHORT
Short Description
Inserts, Axial screw termination / screw termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌200 A, Size: 24 B
DESCLONG
Long Description
Inserts, Axial screw termination / screw termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌200 A, Size: 24 B, Contacts: 3, + 2 additional signal contacts, Conductor cross-section: 35 ... 70 mm², 0.5 ... 2.5 mm² Signal, 16 ... 35 mm² PE, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han K 3/2 Pos. Female Insert Screw Term.
SUPPLIERALTNO
Alternative product number
09 38 005 2702
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Socket
AAB789
max. connectable conductor cross-section multiple wire
70 mm²
AAB940
min. connectable conductor cross-section multiple wire
35 mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
200 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han K 3/2 Pos. Female Insert Screw Term.
AAO742
Brand
Han-Com®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Axial screw connection, Screw connection
AAS461
Size
24 B
AAS465
Insertion cycles, min.
500
AAT080
Pole number
3
AAU734
Manufacturer product description
Inserts, Axial screw termination / screw termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌200 A, Size: 24 B, Contacts: 3, + 2 additional signal contacts, Conductor cross-section: 35 ... 70 mm², 0.5 ... 2.5 mm² Signal, 16 ... 35 mm² PE, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Axial screw termination / screw termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌200 A, Size: 24 B
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
70 mm²
BAC739
Min. line cross section, flexible
35 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink