??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han K4/4-M 6-16mm², Finger protected
Bill of material
HARTING 09380082601
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09380082601
DESCSHORT
Short Description
Inserts, Axial screw termination / cage-clamp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌63 A, Size: 10 B
DESCLONG
Long Description
Inserts, Axial screw termination / cage-clamp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌63 A, Size: 10 B, Contacts: 4, + 4 additional signal contacts, Conductor cross-section: 6 ... 16 mm², 0.14 ... 2.5 mm² Signal, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han K4/4-M 6-16mm², Finger protected
SUPPLIERALTNO
Alternative product number
09 38 008 2601
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
16 mm²
AAB940
min. connectable conductor cross-section multiple wire
6 mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
63 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han K4/4-M 6-16mm², Finger protected
AAO742
Brand
Han-Com®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Axial screw connection, Spring pulley connection
AAS461
Size
10 B
AAS465
Insertion cycles, min.
500
AAT080
Pole number
4
AAU734
Manufacturer product description
Inserts, Axial screw termination / cage-clamp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌63 A, Size: 10 B, Contacts: 4, + 4 additional signal contacts, Conductor cross-section: 6 ... 16 mm², 0.14 ... 2.5 mm² Signal, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Axial screw termination / cage-clamp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌63 A, Size: 10 B
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
16 mm²
BAC739
Min. line cross section, flexible
6 mm²
BAH005
rated voltage
690 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink