??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han LC-module-M
Bill of material
HARTING 09140064701
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140064701
DESCSHORT
Short Description
Han® LC module, Male, Contacts: 6, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Han® LC module, Male, Contacts: 6, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han LC-module-M
SUPPLIERALTNO
Alternative product number
09 14 006 4701
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAB755
Contact insert without contact
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM483
material of contact insert
Plastic
AAO057
Product type
Han LC-module-M
AAO742
Brand
Han-Modular®
AAS465
Insertion cycles, min.
500
AAS478
Module type
LWL
AAT080
Pole number
6
AAU734
Manufacturer product description
Han® LC module, Male, Contacts: 6, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® LC module, Male, Contacts: 6, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink