??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
HAN MegaBit Module F for PCB
Bill of material
HARTING 09140083141
MANUID
Product number of the Manufacturer
09140083141
DESCSHORT
Short Description
Fast termination, Female, Contacts: 8, + shielding, Rated current: ‌7.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Fast termination, Female, Contacts: 8, + shielding, Rated current: ‌7.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
HAN MegaBit Module F for PCB
SUPPLIERALTNO
Alternative product number
09 14 008 3141
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB499
Rated surge voltage
0.800 kV
AAB754
Contact design
Socket
AAC036
wire protection present
No
AAC103
screen connection present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAD244
Category
5, Class D up to 100 MHz
AAF726
rated current
7.500 A
AAG599
max. data transmission rate
0 Mbit/s
AAM483
material of contact insert
Plastic
AAO057
Product type
HAN MegaBit Module F for PCB
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Fast termination
AAT080
Pole number
8
AAU734
Manufacturer product description
Fast termination, Female, Contacts: 8, + shielding, Rated current: ‌7.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Fast termination, Female, Contacts: 8, + shielding, Rated current: ‌7.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink