??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han Mod hinged frame 16B A-D 2x PE 6 mm²
Bill of material
HARTING 09140160305
MANUID
Product number of the Manufacturer
09140160305
DESCSHORT
Short Description
Hinged frame, for 4 modules, A ... D, 2x PE 6 mm2, Size: 16 B
DESCLONG
Long Description
Hinged frame, for 4 modules, A ... D, 2x PE 6 mm2, Size: 16 B
MANUTYPEDESC
Manufacturer Type Description
Han Mod hinged frame 16B A-D 2x PE 6 mm²
SUPPLIERALTNO
Alternative product number
09 14 016 0305
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Han Mod hinged frame 16B A-D 2x PE 6 mm²
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS461
Size
16 B
AAS465
Insertion cycles, min.
500
AAS469
Material of the contact carrier frame
Zink print cast
AAU734
Manufacturer product description
Hinged frame, for 4 modules, A ... D, 2x PE 6 mm2, Size: 16 B
AAW338
Manufacturer product designation
Hinged frame, for 4 modules, A ... D, 2x PE 6 mm2, Size: 16 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink