??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular RJ45 10G Cat6 plug 8p IDC
Bill of material
HARTING 09454001560
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09454001560
DESCSHORT
Short Description
Male, Contacts: 8, Polyamide (PA), RAL 7032 (pebble grey)
DESCLONG
Long Description
Male, Contacts: 8, Polyamide (PA), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han-Modular RJ45 10G Cat6 plug 8p IDC
SUPPLIERALTNO
Alternative product number
09 45 400 1560
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB754
Contact design
Pin
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAD244
Category
6, Class E up to 250 MHz
AAG599
max. data transmission rate
0 Mbit/s
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Modular RJ45 10G Cat6 plug 8p IDC
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAT080
Pole number
8
AAU734
Manufacturer product description
Male, Contacts: 8, Polyamide (PA), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Male, Contacts: 8, Polyamide (PA), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink