??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han module adapter, female
Bill of material
HARTING 09140013111
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140013111
DESCSHORT
Short Description
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han module adapter, female
SUPPLIERALTNO
Alternative product number
09 14 001 3111
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Socket
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM483
material of contact insert
Plastic
AAO057
Product type
Han module adapter, female
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS478
Module type
Adapter module
AAU734
Manufacturer product description
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink