??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han Multi module, female (DIN)
Bill of material
HARTING 09140044512
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140044512
DESCSHORT
Short Description
Han® Multi module, Female, Contacts: 4, Rated current: ‌1.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Han® Multi module, Female, Contacts: 4, Rated current: ‌1.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han Multi module, female (DIN)
SUPPLIERALTNO
Alternative product number
09 14 004 4512
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
1.5 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han Multi module, female (DIN)
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS478
Module type
Coax
AAT080
Pole number
4
AAU734
Manufacturer product description
Han® Multi module, Female, Contacts: 4, Rated current: ‌1.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® Multi module, Female, Contacts: 4, Rated current: ‌1.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink