??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Port Combi insert D/2 HIFF module
Bill of material
HARTING 39500120450
PREVIEW
Preview
MANUID
Product number of the Manufacturer
39500120450
DESCSHORT
Short Description
Socket, Germany (VDE), Spring clamp termination, ‌16 A, 250 V AC, ‌50 Hz, Conductor cross-section: 2.5 mm², Thermoplastic
DESCLONG
Long Description
Socket, Germany (VDE), Spring clamp termination, ‌16 A, 250 V AC, ‌50 Hz, Conductor cross-section: 2.5 mm², Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
Han-Port Combi insert D/2 HIFF module
SUPPLIERALTNO
Alternative product number
39 50 012 0450
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAF096
Depth of the product
43 mm
AAF660
type of connection system
plug clamp
AAO742
Brand
Han-Port®
BAB664
material
Plastic
BAF634
Material
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink