??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han Q 2/0-sti 4-10 mm²
Bill of material
HARTING 09120022651
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120022651
DESCSHORT
Short Description
Inserts, Axial screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌40 A, Size: 3 A, Contacts: 2
DESCLONG
Long Description
Inserts, Axial screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌40 A, Size: 3 A, Contacts: 2, Conductor cross-section: 4 ... 10 mm², Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han Q 2/0-sti 4-10 mm²
SUPPLIERALTNO
Alternative product number
09 12 002 2651
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB940
min. connectable conductor cross-section multiple wire
4 mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
40 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han Q 2/0-sti 4-10 mm²
AAO742
Brand
Han® Q
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Axial screw connection
AAS461
Size
3 A
AAS465
Insertion cycles, min.
500
AAT080
Pole number
2
AAU734
Manufacturer product description
Inserts, Axial screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌40 A, Size: 3 A, Contacts: 2, Conductor cross-section: 4 ... 10 mm², Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Axial screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌40 A, Size: 3 A, Contacts: 2
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
10 mm²
BAC739
Min. line cross section, flexible
4 mm²
BAH005
rated voltage
400 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink