您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09120062662
HARTING
Industrial connectors Han®
Inserts
Han® Q Compact connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/6/12/184/1858.prj},{NB=09120062662},{MANUID=09120062662},{AAB499=6},{AAB789=6},{AAB940=2.5},{AAC820=-40},{AAC821=125},{AAF726=40},{AAS465=500},{AAT080=4},{BAA295=3},{BAB392=0},{BAC676=6},{BAC739=2.5},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85366990},{PREVIEW=../../../_pool_/66/7d/09_12_006_2662_cmyk01.tif__web.png},{DESCSHORT=Inserts, Axial screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 40 A, Size: Han-Compact®}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han Q 4/2-M insert with QL 2,5-6mm²
Bill of material
HARTING 09120062662
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120062662
DESCSHORT
Short Description
Inserts, Axial screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 40 A, Size: Han-Compact®
DESCLONG
Long Description
Inserts, Axial screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 40 A, Size: Han-Compact®, Contacts: 4, + 2 additional signal contacts, Conductor cross-section: 2.5 ... 6 mm², 0.25 ... 1.5 mm² Signal, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han Q 4/2-M insert with QL 2,5-6mm²
SUPPLIERALTNO
Alternative product number
09 12 006 2662
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
6
kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
6
mm²
AAB940
min. connectable conductor cross-section multiple wire
2.5
mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
125
°C
AAF726
rated current
40
A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han Q 4/2-M insert with QL 2,5-6mm²
AAO742
Brand
Han® Q
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Axial screw connection
AAS461
Size
Han-Compact®
AAS465
Insertion cycles, min.
500
AAT080
Pole number
4
AAU734
Manufacturer product description
Inserts, Axial screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 40 A, Size: Han-Compact®, Contacts: 4, + 2 additional signal contacts, Conductor cross-section: 2.5 ... 6 mm², 0.25 ... 1.5 mm² Signal, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Axial screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 40 A, Size: Han-Compact®
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
6
mm²
BAC739
Min. line cross section, flexible
2.5
mm²
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink