??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Q 8/0 Cover with sealing for female
Bill of material
HARTING 09120085408
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120085408
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Compact®, Single locking lever, Degree of protection: IP65
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Compact®, Single locking lever, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han Q 8/0 Cover with sealing for female
SUPPLIERALTNO
Alternative product number
09 12 008 5408
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han Q 8/0 Cover with sealing for female
AAO742
Brand
Han-Compact®
AAS461
Size
Han-Compact®
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Compact®, Single locking lever, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Compact®, Single locking lever, Degree of protection: IP65
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink