??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han® S-HA (16mm)-red
Bill of material
HARTING 09930010502
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09930010502
DESCSHORT
Short Description
Hood, Angled, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red)
DESCLONG
Long Description
Hood, Angled, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
MANUTYPEDESC
Manufacturer Type Description
Han® S-HA (16mm)-red
SUPPLIERALTNO
Alternative product number
09 93 001 0502
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Sleeve housing
AAC108
Degree of protection (IP), mounted
IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han® S-HA (16mm)-red
AAO742
Brand
Han® S
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han® S
AAU734
Manufacturer product description
Hood, Angled, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
AAW338
Manufacturer product designation
Hood, Angled, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red)
BAA097
color of housing
red
BAA351
color
RAL 3001 (signal red)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No