??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han® S-HBM w. MC M8-red
Bill of material
HARTING 09930010302
MANUID
Product number of the Manufacturer
09930010302
DESCSHORT
Short Description
Bulkhead mounted housing, incl. male contact with M8 bolt termination, Single locking lever
DESCLONG
Long Description
Bulkhead mounted housing, incl. male contact with M8 bolt termination, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
MANUTYPEDESC
Manufacturer Type Description
Han® S-HBM w. MC M8-red
SUPPLIERALTNO
Alternative product number
09 93 001 0302
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Add-on housing
AAC108
Degree of protection (IP), mounted
IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han® S-HBM w. MC M8-red
AAO742
Brand
Han® S
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han® S
AAU734
Manufacturer product description
Bulkhead mounted housing, incl. male contact with M8 bolt termination, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
AAW338
Manufacturer product designation
Bulkhead mounted housing, incl. male contact with M8 bolt termination, Single locking lever
BAA097
color of housing
red
BAA351
color
RAL 3001 (signal red)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No