??
Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han® S-HSI w. MC M8-black-UP
Bill of material
HARTING 09930010121
MANUID
Product number of the Manufacturer
09930010121
DESCSHORT
Short Description
Screw mounted housing, incl. male contact with M8 bolt termination, With unlocking protection, Single locking lever
DESCLONG
Long Description
Screw mounted housing, incl. male contact with M8 bolt termination, With unlocking protection, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 9005 (jet black), RAL 1028 (melon yellow), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
MANUTYPEDESC
Manufacturer Type Description
Han® S-HSI w. MC M8-black-UP
SUPPLIERALTNO
Alternative product number
09 93 001 0121
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Screw mounted housing
AAC108
Degree of protection (IP), mounted
IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han® S-HSI w. MC M8-black-UP
AAO742
Brand
Han® S
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han® S
AAU734
Manufacturer product description
Screw mounted housing, incl. male contact with M8 bolt termination, With unlocking protection, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 9005 (jet black), RAL 1028 (melon yellow), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
AAW338
Manufacturer product designation
Screw mounted housing, incl. male contact with M8 bolt termination, With unlocking protection, Single locking lever
BAA097
color of housing
Black, yellow
BAA351
color
Black, RAL 1028 (melon yellow)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
DEEPLINK
Deeplink
Deeplink