??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han Split Hood 16 B
Bill of material
HARTING 09300160408
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300160408
DESCSHORT
Short Description
Panel feed through housing, Double locking lever, Top entry, 3x Integrated, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey)
DESCLONG
Long Description
Panel feed through housing, Double locking lever, Top entry, 3x Integrated, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han Split Hood 16 B
SUPPLIERALTNO
Alternative product number
09 30 016 0408
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Transverse strap
AAB408
Design of housing
Feed-through header
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han Split Hood 16 B
AAO742
Brand
Han® B
AAP372
number of cable inlets
3
AAS459
Corrosion resistance
Han® B
AAS460
Size of connection thread
Integrated
AAS462
Mounting method of the cable gland
Integrated
AAU734
Manufacturer product description
Panel feed through housing, Double locking lever, Top entry, 3x Integrated, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey), Degree of protection: IP65
AAW338
Manufacturer product designation
Panel feed through housing, Double locking lever, Top entry, 3x Integrated, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No