??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC100-M-M6, short
Bill of material
HARTING 09110006115
MANUID
Product number of the Manufacturer
09110006115
DESCSHORT
Short Description
Screw contact, M6, Short version, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 35 mm²
DESCLONG
Long Description
Screw contact, M6, Short version, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 35 mm²
MANUTYPEDESC
Manufacturer Type Description
Han TC100-M-M6, short
SUPPLIERALTNO
Alternative product number
09 11 000 6115
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
35 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han TC100-M-M6, short
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Screw contact, M6, Short version, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 35 mm²
AAW338
Manufacturer product designation
Screw contact, M6, Short version, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 35 mm², Han TC100-M-M6, short
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink