??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC200 male contact (weld connector)
Bill of material
HARTING 09110006197
MANUID
Product number of the Manufacturer
09110006197
DESCSHORT
Short Description
Screw contact, Operating current: ≤200 A, Male, Copper alloy, Silver plated, Conductor cross-section: 35 mm²
DESCLONG
Long Description
Screw contact, Operating current: ≤200 A, Male, Copper alloy, Silver plated, Conductor cross-section: 35 mm²
MANUTYPEDESC
Manufacturer Type Description
Han TC200 male contact (weld connector)
SUPPLIERALTNO
Alternative product number
09 11 000 6197
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
35 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han TC200 male contact (weld connector), TC 200
AAO742
Brand
TC 200
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Screw contact, Operating current: ≤200 A, Male, Copper alloy, Silver plated, Conductor cross-section: 35 mm²
AAW338
Manufacturer product designation
Screw contact, Operating current: ≤200 A, Male, Copper alloy, Silver plated, Conductor cross-section: 35 mm², Han TC200 male contact (weld connector)
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85359000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink