??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC300 female contact axial 95-120mm²
Bill of material
HARTING 09110006639
MANUID
Product number of the Manufacturer
09110006639
DESCSHORT
Short Description
Axial screw contact, Operating current: ≤300 A, Female, Copper alloy, Silver plated, Conductor cross-section: 95 ... 120 mm²
DESCLONG
Long Description
Axial screw contact, Operating current: ≤300 A, Female, Copper alloy, Silver plated, Conductor cross-section: 95 ... 120 mm²
MANUTYPEDESC
Manufacturer Type Description
Han TC300 female contact axial 95-120mm²
SUPPLIERALTNO
Alternative product number
09 11 000 6639
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAB202
Insulation stripped length
19 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
120 mm²
AAB935
min. connectable conductor cross-section
95 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han TC300 female contact axial 95-120mm², TC 300
AAO742
Brand
TC 300
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Axial screw contact, Operating current: ≤300 A, Female, Copper alloy, Silver plated, Conductor cross-section: 95 ... 120 mm²
AAW338
Manufacturer product designation
Axial screw contact, Operating current: ≤300 A, Female, Copper alloy, Silver plated, Conductor cross-section: 95 ... 120 mm², Han TC300 female contact axial 95-120mm²
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink