??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
Han USB 3.0 module
Bill of material
HARTING 09140014703
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140014703
DESCSHORT
Short Description
Han® USB module, for patch cable, Female, Contacts: 8, Rated current: ‌1 A, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Han® USB module, for patch cable, Female, Contacts: 8, Rated current: ‌1 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han USB 3.0 module
SUPPLIERALTNO
Alternative product number
09 14 001 4703
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB499
Rated surge voltage
0.8 kV
AAB754
Contact design
Socket
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
1 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han USB 3.0 module
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS478
Module type
USB
AAT080
Pole number
8
AAU734
Manufacturer product description
Han® USB module, for patch cable, Female, Contacts: 8, Rated current: ‌1 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® USB module, for patch cable, Female, Contacts: 8, Rated current: ‌1 A, Polycarbonate (PC), RAL 7032 (pebble grey)
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink