??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock PE-Contact-Chamber
Bill of material
HARTING 11050012601
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11050012601
DESCSHORT
Short Description
PE contact chamber, Operating current: ≤20 A, Male, Copper alloy, Silver plated, Conductor cross-section: 0.5 ... 2.5 mm², AWG 20 ... AWG 14
DESCLONG
Long Description
PE contact chamber, Operating current: ≤20 A, Male, Copper alloy, Silver plated, Conductor cross-section: 0.5 ... 2.5 mm², AWG 20 ... AWG 14
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock PE-Contact-Chamber
SUPPLIERALTNO
Alternative product number
11 05 001 2601
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
45
AAB202
Insulation stripped length
10 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
2.5 mm²
AAB935
min. connectable conductor cross-section
0.5 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han-Yellock PE-Contact-Chamber, Han-Yellock®
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
PE contact chamber, Operating current: ≤20 A, Male, Copper alloy, Silver plated, Conductor cross-section: 0.5 ... 2.5 mm², AWG 20 ... AWG 14
AAW338
Manufacturer product designation
PE contact chamber, Operating current: ≤20 A, Male, Copper alloy, Silver plated, Conductor cross-section: 0.5 ... 2.5 mm², AWG 20 ... AWG 14, Han-Yellock PE-Contact-Chamber
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink