您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
HARTING 33501500304100
HARTING
Industrial connectors Han®
Series
Cable assemblies
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
CAD模型選擇
{harting_qs/6/23/59/17431.prj},{NB=33501500304100},{MANUID=33501500304100},{AAB762=10},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/0a/15/a433501500304xxx.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 10 m, Diameter: 7.8 mm},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 10 m, Diameter: 7.8 mm},{MANUTYPEDESC=Han1A CA 12 Pole +latch f/- PVC 10m},{SUPPLIERALTNO=33 50 150 0304 100},{MANUNAME=HARTING},{DELTIME=49},{AAB225=Han® 1A, Female},{AAB379=Han® 1A, Female (socket)},{AAB418=Han® 1A, Female},{AAD251=PVC},{AAO057=Han1A CA 12 Pole +latch f/- PVC 10m}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han1A CA 12 Pole +latch f/- PVC 10m
Bill of material
HARTING 33501500304100
MANUID
Product number of the Manufacturer
33501500304100
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 10 m, Diameter: 7.8 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 10 m, Diameter: 7.8 mm
MANUTYPEDESC
Manufacturer Type Description
Han1A CA 12 Pole +latch f/- PVC 10m
SUPPLIERALTNO
Alternative product number
33 50 150 0304 100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB225
Arrangement of the cable lead-in, head 1
Han® 1A, Female
AAB379
Type of plug-in contact, head 1
Han® 1A, Female (socket)
AAB418
Design of the electrical connection (head 1)
Han® 1A, Female
AAB762
Length of the preassembled line
10
m
AAD251
Material of the cable mantle
PVC
AAO057
Product type
Han1A CA 12 Pole +latch f/- PVC 10m
AAP798
Application standards
IEC 60332-1-2
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 10 m, Diameter: 7.8 mm
AAW073
Conductor cross section (AWG), max.
12x 0.34 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 10 m, Diameter: 7.8 mm
BAB378
Color of coat
Grey
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink