您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
hand dryer acorp 2904 28 2904 28
Bradley
Washroom Accessories
Hand Dryers
2904-28 Dryer
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bradley/washroom_accessories/hand_dryers/2904_28_dryer/hand_dryer_acorp_2904_28.prj},{NB=Washroom_Accessories - Hand_Dryers - 2904_28_dryer - hand_dryer_acorp_2904_28 - hand_dryer_acorp_2904_28_2904_28},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{VOLTAGE=120.000},{FREQUENCY=60.000},{CONSUMPTION=16.000},{APPARENTLOAD=0.000},{DEFAULTELEVATION=48.000},{FREEAIRFLOW=290.000},{EFFECTIVEAIRFLOW=203.000},{WIDTH=11.125},{HEIGHT=10.000},{DEPTH=8.500},{NAME=hand_dryer_acorp_2904_28_2904_28},{INAME=hand_dryer_acorp_2904_28_2904_28},{RFAFILE=hand_dryer_acorp_2904_28},{SHA256=ENPLPD9Xxs9WNNCznIu/D2VNVuJoIGLC4YVmCUPTKsg=},{VARIANTNAME=2904-28},{LEEDCREDIT=n/a},{COMPLIESTONAFTA=n/a},{BUYAMERICANACT=No},{NOMINALPOWER=1,850 W (2.5hp)},{MOTOR=1/3hp (250W)},{INSULATION=Grounding Required}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Bradley
Description
Hand Dryer Acorp 2904-28
Bill of material
hand_dryer_acorp_2904_28_2904_28
VARIANTNAME
2904-28
2904-28
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LEEDCREDIT
LEED Credit
n/a
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
No
VOLTAGE
Voltage
120.000
120.000
NOMINALPOWER
Nominal Power
1,850 W (2.5hp)
1,850 W (2.5hp)
MOTOR
Motor
1/3hp (250W)
INSULATION
Insulation
Grounding Required
HEATINGELEMENT
Heating Element
1,600 W (2.15hp)
FREQUENCY
Frequency
60.000
60.000
CONSUMPTION
Consumption
16.000
16.000
APPARENTLOAD
Apparent Load
0.000
DEFAULTELEVATION
Default Elevation
48.000
TEMPERATUREAT4DISTANCE70F
Temperature (At 4" distance 70°F)
128°F (53°C)
RPM
5.5
FREEAIRFLOW
Free Airflow
290.000
NOISELEVELAT79
Noise Level at 79"
70dB
EFFECTIVEAIRFLOW
Effective Air Flow
203.000
DRYINGTIME
Drying Time
29 seconds
AIRSPEED
Airspeed
5,512 LFM
WIDTH
Width
11.125
HEIGHT
Height
10.000
DEPTH
Depth
8.500
WARRANTYINFORMATION
Warranty Information
Sensors 1 year, motor brushes 3 years, all other components 10 years.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/1865/8246.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Hand and Hair Dryers
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-31 25 15
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
2904-28
2904-28
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 00
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
UL 499/CSA C22.2
UL 499/CSA C22.2
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Push-Button Operated Warm Air Hand Dryer
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
TYPECOMMENTS
Type Comments