??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-bus HM Federl. Typ A, AFS 2, Tube
Bill of material
HARTING 17211102101
MANUID
Product number of the Manufacturer
17211102101
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 110, Angled
DESCLONG
Long Description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 110, Angled, Copper alloy, Au over Ni, Mating side, Nickel plated, Termination side, Performance level: 2, Thermoplastic resin, glass-fibre filled, Beige
MANUTYPEDESC
Manufacturer Type Description
har-bus HM Federl. Typ A, AFS 2, Tube
SUPPLIERALTNO
Alternative product number
17 21 110 2101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB674
Suitable for printed-circuit board thickness
1.400 mm
AAC194
Type of packaging
plastic box
AAC202
Material of the contact coat
Nickel/gold, Mating side, Nickel, Termination side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1 A
AAP662
Number of rows
7
AAT080
Pole number
110
AAU734
Manufacturer product description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 110, Angled
AAW338
Manufacturer product designation
har-bus HM Federl. Typ A, AFS 2, Tube
AAZ327
Grid dimensions 1
2 mm
AAZ328
Grid dimensions 2
2 mm
AAZ334
Type of PCB contacting
Press-in
AAZ359
Direction mating face
turned
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Gold (au), Mating side, Nickel (Ni), Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink