??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-bus HM Federl. Typ-B19, m. Schirmbl.
Bill of material
HARTING 17250952102
PREVIEW
Preview
MANUID
Product number of the Manufacturer
17250952102
DESCSHORT
Short Description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 95, Angled
DESCLONG
Long Description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 95, Angled, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Performance level: 2, Thermoplastic resin, glass-fibre filled, Beige
MANUTYPEDESC
Manufacturer Type Description
har-bus HM Federl. Typ-B19, m. Schirmbl.
SUPPLIERALTNO
Alternative product number
17 25 095 2102
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB674
Suitable for printed-circuit board thickness
1.4 mm
AAC194
Type of packaging
plastic box
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1 A
AAP662
Number of rows
7
AAT080
Pole number
95
AAU734
Manufacturer product description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 95, Angled
AAW338
Manufacturer product designation
har-bus HM Federl. Typ-B19, m. Schirmbl.
AAZ327
Grid dimensions 1
2 mm
AAZ328
Grid dimensions 2
2 mm
AAZ334
Type of PCB contacting
Press-in
AAZ359
Direction mating face
turned
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Noble metal over Ni, Mating side, Ni, Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
QUANTITYMIN
Minimum Order Quantity
13
QUANTITYINT
Quantity Scale
13
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other