目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UCD-CA01B-1416-HASS-ARW
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/184.prj},{NB=UCD-CA01B-1416-HASS-ARW},{SUPPLIERPID=UCD-CA01B-1416-HASS-ARW},{PRODUKTABBILDUNG=picture-bx-5-crx-cx-nnn.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Blind Hollow Shaft BC OD 63 mm / Shaft Clamping Ring / OD 10 mm (0.39\")},{ELECTRICAL_CONNECTION=Cable#Radial 10 m},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fhass},{H=h0172},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-CA01B-1416-HASS-ARW/163557901/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1744
HELP_VARIABLE
Company
Posital
Description
HASS
Bill of material
UCD-CA01B-1416-HASS-ARW
PRODUKTABBILDUNG
Product Picture
picture-bx-5-crx-cx-nnn.jpg
picture-bx-5-crx-cx-nnn.jpg
SUPPLIERPID
Alternative product number
UCD-CA01B-1416-HASS-ARW
UCD-CA01B-1416-HASS-ARW
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Blind Hollow Shaft BC OD 63 mm / Shaft Clamping Ring / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Cable#Radial 10 m
Cable#Radial 10 m
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet