??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VIPDO
Description
HAT01
Bill of material
HAT01-20-5-L200-F20-P8
CNSORDERNO
CODE
HAT01
TYPES
Block nut type
AC
Accuracy class
C10
SL
Screw material
S55C
NL
Nut Material
SCM420
SRHT
Screw Rod Heat treatment
High frequency quenching
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56~62HRC
NS
Nut Hardness
58~62HRC
SDOSR
Shaft diameter of screw Rod
20
LH
Lead length
L
F
P
Y
113
BR
Ball diameter
BDOSR
Base diameter of screw Rod
TD
Thread Direction
Dextral
NONL
Number of nut loops
2.5 turns 1 column
AE
Axial clearance
CKN
move
C0KN
quiet
BE
Bearing shape
RSH
Recommended screw holder
RSFSR
Recommended support for screw Rod