??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
VIPDO
Description
HAV51
Bill of material
HAV51-25-5-L200-F27-P10
CNSORDERNO
CODE
HAV51
TYPES
Standard nut type
AC
Accuracy class
C7
SL
Screw material
S55C
NL
Nut Material
SCM415H
SRHT
Screw Rod Heat treatment
High frequency quenching
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56~62HRC
NS
Nut Hardness
58~62HRC
SDOSR
Shaft diameter of screw Rod
25
LH
Lead length
L
F
P
Y
BR
Ball diameter
3.175
BDOSR
Base diameter of screw Rod
22.905
TDN
Thread Direction
Right Hand
NONL
Number of nut loops
AE
Axial clearance
Below 0.1
CKN
Basic Rated Load move
C0KN
Basic Rated Load quiet
BE
Bearing shape
Round flange/square
RSH
Recommended screw holder
HAB01/HAB41
RSFSR
Recommended support for screw Rod
HAB11/HAB31
TA
The end of the supporting side shaft is not machined
TB
Change nut direction
TC
TC : Do not machine the retaining ring groove on the supporting side shaft end
TD
Change the processing content on the support side
TDQ
TDD
TE
Change support side shaft end length
TEE
TE=11~20,L remains unchanged and Y size becomes smaller
TF
Add fixed side shaft wrench position
TJ
Add 1 position of fixed side shaft end plane
TJJ
TK
Add 2 fixed side shaft planes
TKK
TG
Add fixed side shaft end keyway
TGG
TH
Add fixed side shaft end keyway
THH
THS
TN
Add support side shaft end screw hole
TNN
TN:21~30; L remains unchanged and Y becomes smaller