??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
hbb24
Bill of material
HBB24-d15-F60-h28
CODE
HBB24
LX1
A
LX2
A1
CZ1
ZT
BMCL1
FH
DD
sysgzj
15 mm
F
sydjfl
HH
zxg
28 mm
DJLX
sydjlx
sfdj
D1
50.0 mm
PCD
70.0 mm
M
5 mm
Z
6 mm
B
70 mm
P
54 mm
P1
58 mm
L
98 mm
J
89 mm
E
77 mm
E1
15 mm
S
6.6 mm
E2
32 mm
Q
11 mm
H
48 mm
H1
33 mm
W1
40 mm
T1
22 mm
T2
6 mm
T3
36 mm
T4
10 mm
M1
15 mm