??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
hbb31
Bill of material
HBB31-d8-F38-h21
CODE
HBB31
LX1
A
LX2
A1
CZ1
LHJ
CZ2
S50C
BMCL1
BSYJYH
BMCL2
FH
FJ
FJ1
DD
sysgzj
mm
F
sydjfl
mm
HH
zxg
21 mm
DJLX
sydjlx
sfdj
D1
30 mm
PCD
45 mm
M2
3 mm
B1
67 mm
B2
9 mm
D2
28 mm
D3
11.5 mm
Z
64 mm
H1
41 mm
H2
19 mm
J
43 mm
K
40 mm
L
10 mm
N
12 mm
Q
12 mm
L1
47 mm
T1
52 mm
W1
40 mm
W2
35 mm
X1
5 mm
X2
14 mm
Y1
5.5 mm
Y2
6.5 mm
M1
8 mm
S
5.5 mm