??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Harcourt
Description
HBKSM - Ball Knobs Metric - Steel
Bill of material
HBKSM-6
ON
Ordering Number
MAT
Material
1018 Steel
FIN
Finish
Black Oxide
TS
Thread Size
A
38 mm
B
36 mm
C
16 mm
D
mm