??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBL45TS5 - Brackets HFS5 Angular Brackets 45 Degrees Angle 1 Slot
Bill of material
HBL45TS5
PN
Part No.
HBL45TS5
TP
Type Selection
HBL45TS5
MAT
Material
A6N01SS-T5
ST
Surface Treatment
Clear Anodizing
FEAT
Features
Bracket with Angle 45 degree
ALT1
Mounting Holes for Cover
ALT2
Set of Aplicable Bolt and Nut
MASS
Mass
41 g
AB
Applicable Bolt
CBM5-14
NOB
No. of Bolts
2
AN
Applicable T Nut
HNTT5-5
NON
No. of T Nuts
2
AL
Allowable Load
833 N