??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLDSWT8 - Triangle Brackets - For HFS8 Series Aluminum Frames 40/80mm Square
Bill of material
HBLDSWT8
PN
Part No.
HBLDSWT8
TP
Type Selection
HBLDSWT8
MAT
Material
A6N01SS-T5
ST
Surface Treatment
Clear Anodizing
FEAT
Features
With Tab
ALT1
Set of Applicable Bolt and Nut
MASS
Mass
195 g
AFS
Applicable Frames Series
HFS8
AB
Applicable Bolts
CBM8-15
NOB
No. of Bolts
4
AN
Applicable Nuts
HNTT8-8
NON
No. of Nuts
4
AL
Allowable Load
3087 N